Bluetooth has already become a wireless data exchange technology that we can’t imagine a life without. It exists on almost all of our portable electronic gadgets like mobile phones, handfree headsets and some PCs. It’s a perfect tech for digital devices that don’t have a huge power pool to share their data conveniently. And this adapter is such a helpful little tool to turn any device with USB port into a Bluetooth armed cool device.
Features
Plug-and-play, no driver installation required
Strong built-in Ceramic Antenna
Exclusive Bluetooth address for each
IVT software permission included
Compatible with Raspberry Pi A+,B,B+/2.
Specifications
Bluetooth version:Bluetooth V2.0 + EDR
Interface type :USB 2.0
Effective range :10 m in open area
Modulation mode :2.4 G direct sequence frequency hopping (FHSS)
Emission power:Class 2
Size and weight:22x18x7 mm 2.5g
Operating system:98SE/2000/XP/2003/Vista/Win 7
Certification
HSCODE
8517629990
USHSCODE
8517620010
UPC
841454111467
COO
CHINA
Technical Details
Technical details
Dimensions
50mm x70mm x7.6mm
Weight
G.W 3g
Battery
Exclude
[EOL]-BC417 USB Dongle
SKU 113990025
Bluetooth has already become a wireless data exchange technology that we can’t imagine a life without
USD$6.90
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy