Product Details
Wiki & Learn
Reviews
Download PDF

Description

Introduction:

This is a T-type breakout kit used for extending the GPIO interface on Raspberry Pi to breadboard. It helps you to make the connections between Raspberry Pi and breadboard become simple.  

 

The kit comes with a 26 to 40 pin ribbon cable and an adapter board. Compatible with both Raspberry Pi B and B+/2.

Specification:

  • P0 - GPIO 17
  • P1 - GPIO 18
  • P2 - R1: GPIO 21, R2: GPIO 27
  • P3 - GPIO 22
  • P4 - GPIO 23
  • P5 - GPIO 24
  • P6 - GPIO 25
  • P7 - GPIO 4
  • CE1 - GPIO 7
  • CE0 - GPIO 8
  • SCLK - GPIO 11
  • MISO - GPIO 9
  • MOSI - GPIO 10
  • RXD - GPIO 15
  • TXD - GPIO 14
  • SCL - R1: GPIO 1, R2: GPIO 3
  • SDA - R1: GPIO 0, R2: GPIO 2

     Include:

  • 1 x T-type breakout
  • 1 x Both 26 Pin IDC Cable
  • 1 x 26 Pin to 40 Pin Cable

Certification

HSCODE8543909000

Technical Details

Technical details

Dimensions80mm x80mm x30mm
WeightG.W 54g
BatteryExclude

Breakout Kit for Raspberry Pi B w& 40pin to 26pin Cable

SKU 110990439
Introduction: This is a T-type breakout kit used for extending the GPIO interface on Raspberry Pi to breadboard
USD$7.95
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy