
Bus Pirate LCD adapter v3
SKU
102990003
Control HD44780 LCDs from the Bus Pirate with this breakout board
YOU MAY LIKE THIS
PRODUCT DETAILS
Control HD44780 LCDs from the Bus Pirate with this breakout board. The Bus Pirate LCD mode uses an adapter because there aren't enough pins to control a character display. You can build it with a few chips on a bread board, or you can buy this one ready-made. Includes a short connector cable. Every sale directly supports open source development of the Bus Pirate.
FEATURES
- • Supports the most common HD44780 1x16 connector
- • Contrast adjustment
- • Connection indicator LED
- • Backlight connections adjustable
- • Many backlights can be dimmed
- • Compatible with Bus Pirate v3.x and v2go (all production versions)
- • Includes connector cable (Bus Pirate and LCD NOT included)
- • Uses DP6037 standard PCB footprint
- • Open source (CC-0/Public Domain)
- • Each unit is tested before it leaves Seeed Studio
- • If you are looking for a compatible LCD, one is available here.
DOCUMENTS
- • How to use the LCD adapter
- • Forum
- • Get a Bus Pirate v3
- • Latest Bus Pirate firmware
- • If you encounter any problems when using this product, here is the forum from which you can get the technical support.
Technical details
Dimensions | 120mm x95mm x12mm |
Weight | G.W 23g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030900090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
-
I like it very much for testing LCDs
-
-
-
FAQ
Show
per page