Product Details
Wiki & Learn
Reviews
Download PDF

Description

This product can now be purchased at www.ghielectronics.com.
 
Gadgeteer specifications include CAN socket type which exposes the CAN TX and CAN RX digital lines. This leaves the options of selecting transceiver up to the module. For example, this can be high speed dual wire, single wire or even low speed fault tolerant.
 
This module offers a high speed, up to 1mbps, dual wire transceiver. The required 120ohm termination resistors is already included on the module but can be disconnected by desoldering the SMT jumper.
 
Requires socket type C.
 
.NET Gadgeteer compatible cable is included.
 
Resources
External Links
you need to download the following software to start your Gadgeteer:
  1. Development tool : Microsoft Visual C# Express 2010
  2. Micro framework:  Microsoft .NET Micro Framework 4.1 SDK
  3. The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at :  http://tinyclr.com/support

 

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 0g
BatteryExclude

CAN DW Module - .NET Gadgeteer Compatible

SKU 103120005
This product can now be purchased at www
USD$24.95
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy