Compass Module - .NET Gadgeteer Compatible
SKU
101120007
This product can now be purchased at www
YOU MAY LIKE THIS
PRODUCT DETAILS
This product can now be purchased at www.ghielectronics.com.
Compass module for Gadgeteer. This module is designed for low field magnetic sensing with a I2C interface for applications such as compassing and magnetometry with 1°to 2°heading accuracy. It is suitable for applications like navigation system, consumer electronics.
Requires socket Type I.
Features
- Gadgeteer socket type I
- 3-axis magneto-resistive type sensor
- Up to 116 Hz maximum output rate
- Built-in self test
Resources
External Links
you need to download the following software to start your Gadgeteer:
- Development tool : Microsoft Visual C# Express 2010
- Micro framework: Microsoft .NET Micro Framework 4.1 SDK
- The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8529101000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review