
This Antenna Kit is certified for use with the Raspberry Pi Compute Module 4/5(CM4). If a different antenna is used, then separate certification will be required, and this must be arranged by the end-product design engineer.
| Specification | Details |
|---|---|
| Antenna | |
| Model number | YH2400-5800-SMA-108 |
| Frequency range | 2400-2500/5100-5800 MHz |
| Bandwidth | 100–700MHz |
| VSWR | ≤ 2.0 |
| Impedance | 50 ohm |
| Polarization | Vertical |
| Radiation | Omnidirectional |
| Maximum power | 10W |
| Connector | SMA (female) |
| Dimensions | 108 mm × 10 mm |
| Shell material | ABS |
| Installation | Screw |
| Operating temperature | -35 to +75°C |
| Weight | ± 3 g |
| SMA to MHF1 cable | |
| Model number | HD0052-09-A01_A0897-1101 |
| Frequency range | 0–6GHz |
| Impedance | 50 ohm |
| VSWR | ≤ 1.4 |
| Maximum power | 10W |
| Connector (to antenna) | SMA (male) |
| Connector (to CM4) | MHF1 |
| Dimensions | 205 mm × 1.37 mm (cable diameter) |
| Shell material | ABS |
| Operating temperature | -45 to +80°C |
| Compliance | For a full list of local and regional product approvals, please visit: www.raspberrypi.org/documentation/hardware/raspberrypi/conformity.md |
1. Connect the MHF1 connector on the cable to the MHF connector on the Compute Module 4/5
2. Screw the toothed washer onto the SMA (male) connector on the cable. then insert this SMA connector through a hole (e.g. 6.4 mm) in the end-product mounting panel
3. Screw the SMA connector into place with the retaining hexagonal nut and washer
4. Screw the SMA (female) connector on the antenna onto the SMA (male) connector which now protrudes through the mounting panel
5. Adjust the antenna to its final position by turning it through up to 90°, as shown in the illustration below
1 x Raspberry Pi Compute Module 4/5 Antenna kit
This Antenna Kit is certified for use with the Raspberry Pi Compute Module 4/5. If a different antenna is used, then separate certification will be required, and this must be arranged by the end-product design engineer.
MOQ: 50 units minimum