
Attention
This product has shipping restrictions to certain countries. It can only be sent to countries and regions listed as below:United States, Japan, Korea, Hong Kong, Austria, Belgium, Bulgaria, Croatia, Cyprus, Denmark, Estonia, Fiji, Germany, Greece, Hungary, Ireland, Italy, Latvia, Lithuania, Luxembourg, Malta, Netherlands, Poland, Portugal, Romania, Slovakia, Slovenia, Spain, Sweden, United Kingdom, Switzerland, Iceland, Liechtenstein, Norway and Turkey
The Coral Dev Board is a single-board computer with a removable system-on-module (SOM) that contains eMMC, SOC, wireless radios, and Google’s Edge TPU. It’s perfect for IoT devices and other embedded systems that demand fast on-device ML inferencing.
You can use the Dev Board as a single-board computer for accelerated ML processing in a small form factor or as an evaluation kit for the SOM that’s on-board. The 40 mm × 48 mm SOM on the Dev Board is available at volume. It can be combined with your custom PCB hardware using board-to-board connectors for integration into products.
The SOM is based on NXP's iMX8M system-on-chip (SOC), but its unique power comes from the Edge TPU coprocessor. The Edge TPU is a small ASIC designed by Google that provides high-performance ML inferencing with a low power cost. For example, it can execute state-of-the-art mobile vision models such as MobileNet v2 at 100+ fps, in a power efficient manner.
Edge TPU key benefits
The baseboard includes all the peripheral connections you need to prototype a project, including USB 2.0/3.0 ports, DSI display interface, CSI2 camera interface, Ethernet port, speaker terminals, and a 40-pin GPIO header.
Coral is a division of Google, that helps you build intelligent ideas with our platform for local AI.
Features
SOM
USB Connections
Audio connections
Video connections
MicroSD card slots
Gigabit Ethernet ports
40-pin GPIO expansion headers
Supports Debian Linuxs
Models are built using TensorFlow
Fully supports MobileNet and Inception architectures though custom architectures are possible
Compatible with Google Cloud
Supports TFLite
No need to build models from the ground up. TensorFlow Lite models can be compiled to run on the Coral Dev Board.
Scale from prototype to production
Considers your manufacturing needs. The SOM can be removed from the baseboard, ordered in bulk, and integrated into your hardware.
Includes a full system
SOC + ML + Connectivity all on the board running a variant of Linux, so you can run your favourite Linux tools with this board.
More About
| Edge TPU Module | |
| CPU | NXP i.MX 8M SOC (quad Cortex-A53, Cortex-M4F) |
| GPU | Integrated GC7000 Lite Graphics |
| ML accelerator | Google Edge TPU coprocessor |
| RAM | 1 GB LPDDR4 |
| Flash memory | 8 GB eMMC |
| Wireless | Wi-Fi 2x2 MIMO (802.11b/g/n/ac 2.4/5GHz) Bluetooth 4.1 |
| Dimensions | 48mm x 40mm x 5mm |
| Baseboard | |
| Flash memory | MicroSD slot |
| USB | Type-C OTG Type-C power Type-A 3.0 host Micro-B serial console |
| LAN | Gigabit Ethernet port |
| Audio | 3.5mm audio jack (CTIA compliant) Digital PDM microphone (x2), 2.54mm 4-pin terminal for stereo speakers |
| Video | HDMI 2.0a (full size) 39-pin FFC connector for MIPI-DSI display (4-lane) , 24-pin FFC connector for MIPI-CSI2 camera (4-lane) |
| GPIO | 3.3V power rail 40 - 255 ohms programmable impedance ~82 mA max current |
| Power | 5V DC (USB Type-C) |
| Dimensions | 88 mm x 60 mm x 24mm |
Part List
1 x Coral Dev Board
A development board to quickly prototype on-device ML products. Scale from prototype to production with a removable system-on-module (SOM).