
Spare motor mount for the Crazyflie Nano Quadcopter.
Specification
Weight: 0.21g
Plastic: PP
Tech Support
If you have any further question for technical support, please contact [email protected].
| HSCODE | 3926909090 |
Technical details
| Dimensions | 66mm x66mm x7mm |
| Weight | G.W 2g |
| Battery | Exclude |
Part List
| Motor mount | 4 |