Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

The DSO Nano V3 is a pocket-size compatible 32bit digital storage oscilloscope. Based on ARM -M3, it’s equipped with 320*240 color display, SD card, USB port and recharging function. It’s compact, simple to operate; meets the basic demands of school lab, electric furniture repairment and electric engineering.
 
This is a updated and cool version of DSO Nano which features a firmware and a embedded 2 Mbyte storage chip instead of micro SD card slot. The documents of this version in detail is on this page, please refer to it. 
 
NOTE:For DSO Nano with SD card slot, it is not available now. If you get one from our distributers’ stock, please click here to check the document. 
 
Updates in v3:
  • V3 used a new firmware with user-friendly interface, easier to operate
  • Upgraded firmware via virtual disk
  • Added build-in 2Mbyte storage chip instead of micro SD card slot
  • Black metal shell
 
Features
  • Portable and lightweight
  • Color display
  • Waveform storage and playback
  • 6 triggering modes
  • 200Khz Analog Bandwidth
  • Complete measurement markers and signal characteristics
  • Built-in Signal Generator
  • Accessories available
  • Open Source
 
Specifications
  • Display: 2.8’’ color TFT LCD
  • Display Resolution: 320x240 Display Colors 65K
  • Analog Broadband: 0 ~ 200kHz
  • Max. Sampling Rate: 1Msps 12 bit 
  • Sampling Storage Depth: 4096 points 
  • Transverse Sensitivity: 1uS/Div~10S/Div(1-2-5 stepping) 
  • Vertical Sensitivity: 10mv/Div~10V/Div(x1 probe) 0.5V/Div~10V/Div(x10 probe)
  • Input Resistance: >500KΩ
  • Max. Input Voltage: 80Vpp(x1 probe)400Vpp(x10 probe)
  • Coupling Mode: DC
  • Triggering Mode: Auto,Normal,Single,None
  • Auto Measurement: Frequency, cycle, duty, Vpp, Vram, Vavg, DC voltage; Vertical Precise Measurement Cursor; Horizontal Precise Measurement Cursor; Rising/Falling Edge Trigger; Triggering Cursor; Triggering Sensitivity Cursor; Hold/Run
  • Inbuilt Test Signal: 10Hz~1MHz(1-2-5 stepping) 
  • Waveform Storage: build-in 2Mbyte
  • PC Connection Interface: Connection through USB
  • Recharging Method: Recharging through USB interface 
  • Dimensions:105mm x 53mm x 8mm
 
Part list: 
  • DSO Nano x1
  • Metal Stand x1
  • Screw x1 
  • Probe cable x1
  • Sack x1 
 
Documents

 

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 105g
BatteryLithium Cells/Batteries packed with equipment UN3481 -PI966

Crazyflie Nano Quadcopter Kit 6-DOF with Crazyradio (BC-CFK-01-B)

SKU 110990060
The DSO Nano V3 is a pocket-size compatible 32bit digital storage oscilloscope
USD$149.00
Discontinued
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy