Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note:

This product has shipping restrictions for certain countries. It cannot be shipped to the following regions: China

  • Fast, accurate distance ranging
  • Measures absolute range up to 4 m
  • Eye-safe

Specification

  • Weight: 1.6g
  • Size (WxHxD): 21x28x4mm
  • Designed for mounting under the Crazyflie 2.X

Hardware Overview

  • L53L1x ToF sensor to measure distance up to 4 meters within a few millimeters (depending on surface and light conditions).
  • 1-wire memory for automatic expansion deck detection

Certification

HSCODE9031900090
USHSCODE9031902100
UPC
EUHSCODE9013101000
COOCHINA

Certification

Part List

 

Part List:

1 x Z-ranger V2 deck

Crazyflie-Z-ranger v2 deck

SKU 114991550

The Z-ranger deck v2 uses a laser sensor to measure the distance to the ground and adds the possibility to fly with precise height control. Using the ToF sensor VL53L1x the Crazyflie 2.X can measure the distance from the sensor to a ground object at up two 4 meters.

USD$22.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy