Cubie Single-board Computer-CubieBoard4&Octa core A80
  • Cubie Single-board Computer-CubieBoard4&Octa core A80
  • Cubie Single-board Computer-CubieBoard4&Octa core A80
  • Cubie Single-board Computer-CubieBoard4&Octa core A80
  • Cubie Single-board Computer-CubieBoard4&Octa core A80

Cubie Single-board Computer-CubieBoard4&Octa core A80

SKU 102110007
· Cubie single board computer A80 is a the fourth generation board of cubie team
$125.00
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock
Description

·        Cubie single board computer A80 is a the fourth generation board of cubie team. The calculated performance is 5 times of cubietruck, A80 is a 28nm 8 -core high-performance application processor with a CPU dominant frequency of 2GHz.

 

1. A new generation of 64-core GPU graphics core PowerVR G6230
2. A new generation of display engine that supports H.265 hardware solution, 4K resolution codec, 3-screen simultaneous output
3. It supports more than 2GB of memory
4. It supports USB 3.0
5. It supports 16 million -pixel high-definition camera

 

Include:

  •  CCA80 main board x1

  •  Micro 3.0  USB cable x1

  •  Micro 3.0 USB OTG x1

  •  40*10*10  cooling fin

  •  5G/ 2.4G antenna

  •  RTG battery

  •  acrylic plates *2

  •  screw

  •  heat-conducting glue

SOC:

  • Allwinner A80, Octa- Core big-LITTLE A15/A7, 28mm

  • CPU: Arm Cortex A15x4 up to 2.0GHz, A7x4 up to 1.3GHz

  • GPU: PowerVR 64-core G6230

Memory:

  • 2GB, 64bit, dual channel, 1600MTPS

Storage:

  • EMMC, up to 64GB, default 8GB, write/red speed 25MB/s

TF card:

  • Micro SD card slot, SD card specification V2.0

USB:

  • USB 2.0 host x 4

  • USB 3.0 OTG x 1

Display:

  • HDMI Port A, HDMI V1.4

  • VGA, support 1080P resolution output

Ethernet:

  • 10M/100M/1000M NIC

Wireless:

  • Wi-Fi: 2.4G/5.8G, dual band, 300Mbps

  • Bt: BT4.0+EDR

IR:

  • IR receiver Philips standard

RTC:

  • Support 1220 size rechargable button cell

Audio:

  • Support 3.5 headphone jack for Audio output

  • Support 3.5 jack for Micphone

Power:

  • DCIN 5V/2.5A power

  • Support USB 3.0 jack power

  • Support 3.7V Li-Po battery

Keys:

  • Power key, Reset key, Reboot key

Leds:

  • Power led x 1, User led x 2

Debug port:

  • UART0 and JTAG. Some I2C interface to peripherals

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Questions and Answers
SUBMIT
0

The power supply is included in the kit?

on Oct 19,2016
Replyupvote ()

yes it does...

on Oct 20,2016 10:51 AM
Replyupvote ()
Reply
See More
Recommended Products
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer