Cubie single board computer A80 is a the fourth generation board of cubie team. The calculated performance is 5 times of cubietruck, A80 is a 28nm 8 -core high-performance application processor with a CPU dominant frequency of 2GHz.

1. A new generation of 64-core GPU graphics core PowerVR G6230
2. A new generation of display engine that supports H.265 hardware solution, 4K resolution codec, 3-screen simultaneous output
3. It supports more than 2GB of memory
4. It supports USB 3.0
5. It supports 16 million -pixel high-definition camera
Include:
CCA80 main board x1
Micro 3.0 USB cable x1
Micro 3.0 USB OTG x1
40*10*10 cooling fin
5G/ 2.4G antenna
RTG battery
acrylic plates *2
screw

SOC:
Allwinner A80, Octa- Core big-LITTLE A15/A7, 28mm
CPU: Arm Cortex A15x4 up to 2.0GHz, A7x4 up to 1.3GHz
GPU: PowerVR 64-core G6230
Memory:
2GB, 64bit, dual channel, 1600MTPS
Storage:
EMMC, up to 64GB, default 8GB, write/red speed 25MB/s
TF card:
Micro SD card slot, SD card specification V2.0
USB:
USB 2.0 host x 4
USB 3.0 OTG x 1
Display:
HDMI Port A, HDMI V1.4
VGA, support 1080P resolution output
Ethernet:
10M/100M/1000M NIC
Wireless:
Wi-Fi: 2.4G/5.8G, dual band, 300Mbps
Bt: BT4.0+EDR
IR:
IR receiver Philips standard
RTC:
Support 1220 size rechargable button cell
Audio:
Support 3.5 headphone jack for Audio output
Support 3.5 jack for Micphone
Power:
DCIN 5V/2.5A power
Support USB 3.0 jack power
Support 3.7V Li-Po battery
Keys:
Power key, Reset key, Reboot key
Leds:
Power led x 1, User led x 2
Debug port:
UART0 and JTAG. Some I2C interface to peripherals
| Dimensions | 210mm x 150mm x 80mm |
| Weight | G.W 595g |
| Battery | Exclude |
| Cubie Single-board Computer-CubieBoard4&Octa core A80 | 1 |
The power supply is included in the kit?