
AllWinnerTech SOC A20,ARM® Cortex™-A7 Dual-Core ARM® Mali400 MP2 Complies with OpenGL ES 2.0/1.1
1GB DDR3 @480M
Dual TF card slot, up to 32GB on SD slot, up to 2T on 2.5 SATA disk
5VDC input 2A or USB otg input
1x 10/100 ethernet, support usb wifi
2x USB 2.0 HOST, 1x mini USB 2.0 OTG, 1x micro sd
1x HDMI 1080P display output
1x IR, 1x line in, 1x line out 96 extend pin interface, including I2C, SPI, RGB/LVDS, CSI/TS, FM-IN, ADC, CVBS, VGA, SPDIF-OUT, R-TP, and more
| HSCODE | 8543709990 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 162g |
| Battery | Exclude |