Product Details
Wiki & Learn
Reviews
Download PDF

Description

The amp is stereo efficient, digital amplifier power stage for driving speakers up to 2x10W/4Ω. The high efficiency of the amp allows it to do 2x10W/4Ω without external heat sink. This module has standby and mute function, so Arduino can control it how and when it works.
 
 
Features:
Supply Voltage            ±2.5 ~ ±11 V
Audio In                      ±0.52V (max.)@±10V
Stereo Output Power   10WRMS per channel @ ±10V, 4 Ω  (for CS6A4983)
 
Specification:
Connections
  • 3.5mm audio jack
  • Speakers screw wire connector
  • Power supply screw wire connector
 
Applications
  • Hifi Audio Power Amplifier
 
Part List:
1 x Current Assisted Class A Linear Amplifier
2 x chip
2 x heat sink
 
 
Technical support:[email protected]

Certification

HSCODE8518900090
UPC841454110569
COOCHINA

Technical Details

Technical details

Dimensions80mm x120mm x22mm
WeightG.W 69g
BatteryExclude

Current Assisted Class A Linear Amplifier (CSEVB6101R3)

SKU 107990012
The amp is stereo efficient, digital amplifier power stage for driving speakers up to 2x10W/4Ω
USD$31.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy