the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
This product can now be purchased at
www.ghielectronics.com
.
Current Sensor for Gadgeteer . This Non-Invasive Current transformer has a current turn ratio 1800:1, and a build –in sampling resistance 62Ω. It is suitable for current measuring and monitoring of AC .
Requires socket Type A.
Features
Gadgeteer socket type A
Non-invasive, convenient to use
Voltage output, with build-in sample resistance
Resources
Drivers
Source Code
Eagle file & datasheet
External Links
You need to download the following software to start your Gadgeteer:
Development tool :
Microsoft Visual C# Express 2010
Micro framework:
Microsoft .NET Micro Framework 4.1 SDK
The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at :
http://tinyclr.com/support
Certification
HSCODE
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 80g
Battery
Exclude
Current Module - .NET Gadgeteer Compatible
SKU 106120001
This product can now be purchased at www
USD
$21.00
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy