Product Details
Wiki & Learn
Reviews
Download PDF

Description

This 14.8-Volt DC framework miniature solenoid is for instantaneous power work and great for projects! These types of solenoid are often used for small automation system,can be used as a remote control etc. However, they work great for almost any project requiring a DC solenoid.

 

Features

  • Easily fixed and connected
  • Low friction to ensure high efficiency and extend the life of
  • Simple and reliable design

 

Application Ideas

  • Vending machines, ticket vending machines,money exchange machine
  • Office equipment: fax machines, punch card machines, copiers, typewriters, cash registers, plotters
  • Transport equipment: automatic door locks, safety belt lock, automotive solenoid valve, parking facilities
  • Appliances: tape recorder, video recorder, keyboard, automatic knitting machine, karaoke machine
  • Other: packaging machine, robot, farming equipment, stamping equipment, alarm, water solenoid valve

 

Operating conditions

  • Operation temperature: -5°C to 40°C , the solenoid valve will not solidification.
  • Operating humidity: 45% to 85%, the solenoid valve will not solidification.
  • Storage temperature: -40°C to 75°C in between, the solenoid valve will not solidification.
  • Storage Humidity: 0% to 95%, the solenoid valve will not solidification.
 
Documents
Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

 

Documents

Documents

Certification

HSCODE8481804090

Technical Details

Technical details

Dimensions50mm x70mm x7.5mm
WeightG.W 8g
BatteryExclude

DC framework miniature solenoid VL-0063

SKU 311070001
This 14
USD$5.80
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy