the AI Hardware Partner
Toggle Nav
Loading...

DIY Magic Mirror Assembled - Raw Kit Version

Who's the fairest of them all? Make your own Magic Mirror and find out
$119.00
Out of stock

PRODUCT DETAILS

Who's the fairest of them all? Make your own Magic Mirror and find out. The Magic Mirror plays animations based on input from various sensors. Featuring four characters, each character responds to the sensor inputs with its own personality.

         
          Princess                           Pirate                        Halloween       Insult (He's Really Mean!)

Magic Mirror Features:

  • Breathalyzer *
  • Weather Forecast 
  • Stock Performance 
  • Doorbell mode with IP camera video feed
  • Controls lights and appliances with X-10 control (requires optional X-10 CM17A dongle)
  • Streams your favoriate Picasa Web Album
  • Customizable with your own videos and sounds
  • LED control (Indicator LEDs for the Breathalyzer or a flickering fake fire effect)
  • Runs on the PC, Mac, and Linux
  • Quick Setup program for non-technical users
  • Advanced setup program for power users
  • Software source code available (Adobe AIR Action Script 3.0) upon request with purchased kit

* Not a professional breathalyzer and should be used for novelty purposes only

After receiving the kit, please download the software from :


The software registration code is included with this Kit.


Kit Includes:
  • Assembled Magic Mirror Shield with Seeeduino Atmega328 (pre-loaded with Firmata software)  
  • Magic Mirror Software with Registration Code
  • Mini USB Cable 
  • 2 Cat5e Cables (T568B wiring)
  • 5mm Blue LED
  • Power Header Cable
  • 10K Potentiometer Lug Pins (to be externally mounted)
  • Hook Up Wire (24 Gauge)
You Supply:
  • The PC (works great on a Netbook)
  • Picture Frame 
  • Sensors Specific to your Installation, Supported Sensors http://diymagicmirror.com/sensors.html
  • Two-Way Mirror (Optional) 
  • X-10 Modules (Optional)

Videos:


[A] Sensor Pinout Cheat Sheet
[B] Plug and Play Alcohol Sensor
[C] Plug and Play Breathalyzer Switch
[D] Screw Terminal Sensor Connections
[E] CAT5E Cable Sensor Connections
[F] Onboard Pot – Changes the Character
[G] Proximity Sensor
[H] Plug and Play Switch or Touch Sensor – Weather Forecast
[I]  Plug and Play Switch or Touch Sensor – Stock Performance
[J] Plug and Play Switch or Touch Sensor – X10 On/Off Control
[K] +5V and GND Out – Power for Sensors wired to Screw Terminals and/or CAT5E Cables
[L] Connect Optional X-10 CM17A Here
[M] External Pot – Changes the Character
[N] Switches from the Internal Pot or External Pot


Plug and Play Sensors (Purchased Separately):




 

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 300g
Battery Exclude

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ