Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

Who's the fairest of them all? Make your own Magic Mirror and find out. The Magic Mirror plays animations based on input from various sensors. Featuring four characters, each character responds to the sensor inputs with its own personality.
 

 
Features
  • Breathalyzer (Optional Breathalyzer Tweets)
  • Photobooth mode
  • Weather forecast 
  • Stock performance
  • Doorbell mode with IP camera video feed
  • Controls lights and appliances with X-10 control (requires optional X-10 CM17A dongle)
  • Streams your favorite Picasa Web Album
  • Customizable with your own videos and sounds
  • LED control (Indicator LEDs for the Breathalyzer or a flickering fake fire effect)
  • Runs on the PC, Mac, and Linux
  • Quick Setup program for non-technical users
  • Advanced setup program for power users
  • Open source software (Adobe AIR Action Script 3.0)
The Kit Includes: 
  • Assembled Magic Mirror Sensor Hub with Case
  • Magic Mirror Software Registration Code
  • Mini USB Cable
  • Case Mounted Alcohol Sensor and Push Button for the Magic Mirror Talking Breathalyzer Feature
  • Case Mounted Toggle Switch for Switching between Magic Mirror and Photobooth modes
  • Case Mounted Potentiometer with Knob for Changing the Magic Mirror Character
The Kit Does Not Include:
Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
 

 

If you encounter any problems when using this product, please contact al(at)ledpixelart.com for the technical support.

Certification

HSCODE8543709990

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 371g
BatteryExclude

DIY Magic Mirror & Photobooth Kit

SKU 114990007
Who's the fairest of them all? Make your own Magic Mirror and find out
USD$219.00
Discontinued
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy