Product Details
Wiki & Learn
Reviews
Download PDF

Description

If you would like to purchase or obtain more information about this item, please email us at: [email protected]

-

•  The G150 3D Desktop Printer is our most popular 3D printers where it can be used for personal interest projects all the way to prototypes for commercial projects by providing an easy to use and reliable prototyping experience.


•  G150 also facilitates with Cura, the open-source 3D printing software, allowing 3D models to be printed out using 3D printers with ease. On top of that, Cura has built a large user community which are very useful for frontend support.

 

Product Features:

• Moulding Method: FDM

• Software Language: English/Chinese

• LCD Screen: Full Colour Touch Screen

• Printing Precision(mm): 0.05-0.2

• Moulding Size(mm): 150*150*150

• Layer Thickness(mm): 0.05-0.2

• Nozzle Temperature: 0-235℃

• Moving Speed: 200-500mm/s

• Positioning Precision(mm): X/Y axis: 11μ; Z axis: 2.5μ

• Build Plate Temperature: Professional build plates do not require heating

• Filaments: PLA/ABS

• Input Voltage/Frequency/Current/Power: 220V, 50-60HZ, 5.4A/2.2A, 350W

• Filament Diameter(mm): 1.75

• Interface Type: USB/SD Card

• Frame: Metal

• Operator Interface: LCD

• File Format: STL/OBJ

• Environment: Temperature: 15-32℃, Humidity 20-50%

• Quality Certificates: CE,FCC,ROHS

Technical Details

TECHNICAL PARAMETERS


Moulding Method
FDM
Software Language
English/Chinese
LCD Screen
Full colour touch screen
Printing Precision(mm)
0.05-0.2
Moulding Size(mm)
150*150*150mm
Layer Thickness(mm)
0.05-0.2
Nozzle Temperature
0-235℃
Move Speed
200-500mm/s
Positioning Preceision(mm)
 X/Y axis 11μ; Z axis 2.5μ
Build Plate Temperature
Professional plate without heating
Packing size
760x305x315 mm
FilamentsPLA/ABS
Filament Diameter(mm)1.75
Input Voltage/Frequency/Currency/Power220V, 50-60HZ,5.4A/2.2A, 350W
Interface TypeUSB/SD Card
FrameMetal
Operator InterfaceLCD
File FormatSTL/OBJ
Environment Temperature15-32℃,Humidity 20-50%
Quality CertificatesCE,FCC,ROHS

Desktop 3D printer G150 (150*150*150mm)

SKU 114991766

Product Feature: The G150 3D Desktop Printer is our most popular 3D printers where it can be used for personal interest projects all the way to prototypes for commercial projects by providing an easy to use and reliable prototyping experience.

USD$699.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy