
If you would like to purchase or obtain more information about this item, please email us at: [email protected]
-
• Our desktop laser cutting system is a suitable tool for basic makers to start. Cutting, marking and engraving is just the beginning. Combine to create a huge array of designs and products.
Standard Features:
• Available in 40w or 60w laser tube
• Work Area: 23.6” x 15.7” (600 x 400 mm)
• Servo system - With our high-speed motors, you can run jobs up to 1,000 mm/s. The laser head also moves around the work surface much more quickly than the standard Stepper motors at 600 mm/s
• Water-cooled - Set it and forget it!! With our "No Water" protection, you never have to worry about your chiller. Simply fill it with 2 gallons of distilled water and forget about it!
• Alarm lamp - Easily know from a distance when the machine is finished with a job. The light will turn green when the machine has stopped, and red while the machine is running.
• Smart board - The Smart Board controls the Air Assist and Exhaust System to only run during jobs. This saves energy and noise when not in use.
• Combined Red dot Pointer
• Infrared Auto focus
• Motorized table
• Pass-through Door
• Air Assist
• Exhaust fan
• HoneyComb Table
• 2" (50.8 mm) Focus Head / Lens
• Easily Adjustable Home Position
• LCD Display•
• ”No water” Protection
• Emergency Stop
• Open cover protection
MACHINE DIMENSIONS
TECHNICAL DETAILS
Desktop Laser Cutting System | |||
Laser Tube Wattage | 40-60Watt | ||
Work Area | 600x400mm(23.6″ x 15.7″) | ||
Max Part Size (WxLxH) | Front door closed | 700x530x170mm(27.6″ x 20.9″ x6.7″) | |
Pass-through door | 700x∞x15mm(27.6″ x ∞” x 0.6″) | ||
Table Size | 700x530mm(27.6″ x 20.9″) | ||
Z Axis Height | 155mm(6.1″) | ||
Dimensions(WxDxH) | 1070x790x610mm(42.1″ x 31.1″ x24″) | ||
Net Weight | 130kgs(287lbs) | ||
Laser Type | Sealed Co2 Glass Laser Tube | ||
Cooling | Water Cooled | ||
Motion Control System | High-Speed Servo Motors | ||
Maximum Speed | 1000mm/S(39.4 IPS) | ||
Speed and Power Control (engraving depth) | Computer or manually controlled speed and power from 0-100%. Vector color mapping sets speed and power settings using RGB color mapping. | ||
Operating Modes | Optimized raster, vector, and combined mode | ||
Resolution(DPI) | User controlled from 100 to 500DPI(standard laser head), up to 1000 DPI(HR head) | ||
Computer Interface | Ethernet and USB Connection | ||
Compatible Operating Systems | Windows XP/2000/Vista/7/8/10 | ||
Buffer Memory | 128MB Standard | ||
Display Panel | 3.5″ LCD panel showing current file, total working time, laser power, speed etc. | ||
Electrical Requirements | 110 to 240 volts, 50 or 60 Hz, single phase | ||
Ventilation System | Integral exhaust fan.There is 1 output port, 5.7″ (145 mm) in diameter in the rear of the case. | ||
MATERIALS
Materials | Engrave | Cut |
Wood | √ | √ |
Acrylic | √ | √ |
Delrin | √ | √ |
Cloth | √ | √ |
Leather | √ | √ |
Mat Board | √ | √ |
Melamine | √ | √ |
Paper | √ | √ |
Mylar | √ | √ |
Pressboard | √ | √ |
Rubber | √ | √ |
Wood Veneer | √ | √ |
Fiberglass | √ | √ |
Plastic | √ | √ |
Cork | √ | √ |
Corian | √ | √ |
Twill | √ | √ |
Anodized Aluminum | √ | X |
Painted Metals | √ | X |
Tile | √ | X |
Glass | √ | X |
Coated Metals | √ | X |
Ceramics | √ | X |
Marble | √ | X |
Stainless Steel | * | X |
Brass | * | X |
Titanium | * | X |
Bare Metal | * | X |
Product feature: With a reasonable size, such desktop laser cutter is really good for users who have very little space to put the machine.