
If you would like to purchase or obtain more information about this item, please email us at: [email protected]
-
• Mini Metal (Non-ferrous) lathe power of motor: 400W; Spindle speed 0-2500RPM Infinitely variable. Metal lathe machine using four-way rotating turret, which can be four common turning. Multi-function and multi stage, can be turned within foreign aid, turning thread, turning taper and so on.
• This precision mini lathe is designed to perform various types of metal turning. This machine can be used in areas such as mini precision parts processing, sample processing and modeling works
Standard Features:
• Safety switch
• Variable speed control
• Four position turret post
• Complete set of change gear
• High accuracy
• Clear guard on spindle
TECHNICAL PARAMETERS
Process exact | 0.02mm |
Swing over bed | 180mm |
Distance between centers | 300mm |
Hole throughspindle | 20mm |
Spindle taper | MT#3 |
Tailstock taper | MT#2 |
Spindle speed | Low range:0-1100rpm |
Output power | 400w |
Range of threads | Metric:0.5-2.5mm(10thread pitches) |
Net/Gross weight | 38/42 kg |
Packing size | 760x305x315 mm |
Product Feature: Mini Metal(Non-ferrous) lathe power of motor: 400W; Spindle speed 0-2500RPM Infinitely variable. Metal lathe machine using four-way rotating turret, which can be four common turning.