
If you would like to purchase or obtain more information about this item, please email us at: [email protected]
-
• Drill, mill and cut slots, grooves and small parts with this powerful mini milling machine and is affordable for everyone! No belt changes necessary. The variable speed control and gear drive can save you time and leaves you with hassle-free, truly a remarkable machine.
Standard Features:
• Safety switch
• Variable speed control
• Four position turret post
• Complete set of change gear
• High accuracy
• Clear guard on spindle
TECHNICAL PARAMETERS
Process exact | 0.02mm |
Drilling capacity | 16mm |
End milling capacity | 13mm |
Face milling capacity | 25mm |
Headstock travel(Z) | 220mm |
Cross axis(X) | 300mm |
Longitudinal axis(Y)... | 130mm |
Spindle rotary angle | -45°~ +45° |
Output power | 550w |
Spindle speed | Low range:50-1100rpm |
Spindle taper | MT#3 |
T-slot | 12mm |
Net/Gross weight | 62/80kg |
Packing size | 640×565×760mm |
Drill, mill and cut slots, grooves and small parts with this powerful mini milling machine and is affordable for everyone!