
3 1/2 LCD, nine ranges from 200pF to 20000uF, this digital capacitance meter is of high of accuracy in measuring and of reading. It includes all capacitance in electronic engineering lab, production lines, maintenance points and education. Driven a battery, its compact structure and light weight makes it a truly pocket-sized instrument. It features low power consumption, LCD display, convenience, accurate measurement and readings, wide measuring range. Even in bright place, it can show a clear reading; measurement accuracy. The LSI application provides the instrument with characteristics such as, high reliability and durability, low battery indication, and fast sampling characteristics etc.
Features
Low power, backlight display
High measurement accuracy, wide measurement range
High reliability and durability
Low battery indication, fast sampling
Overload protection
Zero adjustment (manually)
Specifications
Electrical Characteristics
| RANGE | MAX. DISPLAY | RESOLUTION | FREQUENCY | ACCURACY |
| 200pF | 199.9pF | 0.1pF | 800Hz | ±(0.5%+7) |
| 2nF | 1.999nF | 1pF | 800Hz | ±(0.5%+5) |
| 20nF | 19.99nF | 10pF | 800Hz | ±(0.5%+5) |
| 200nF | 199.9nF | 100pF | 800Hz | ±(0.5%+5) |
| 2uF | 1.999uF | 1000pF | 800Hz | ±(0.5%+5) |
| 20uF | 19.99uF | 0.01uF | 800Hz | ±(0.5%+5) |
| 200uF | 199.9uF | 0.1uF | 8Hz | ±(0.5%+5) |
| 2000uF | 1999uF | 1uF | 8Hz | ±(2%+5) |
| 20000uF | 1999( x 10)uF | 10uF | 8Hz | ±(3%+10) |
Others
| MAX. DISPLAY | 1999(3 1/2bit LCD display) |
| COVERSION RATE | (0~5)second |
| WORKING CONDITION | 0℃~40℃, <80%RH |
| BATTERY LIFE | About 200 hour of normal operation |
| DIMENSION | 189x97x35mm |
Package Including
Digital Multimeter
A pair of probe cables
Black Bag
Measuring connector
| HSCODE |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 612g |
| Battery | Exclude |