the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
HMI/Display
/
LCD/OLED
/
1.47-5 Inch
/
Display T35 Module - .NET Gadgeteer Compatible
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Technical Details
Description
This product can now be purchased at
www.ghielectronics.com
.
320x240 3.5" Color Display Module with Touch Screen.
Requires sockets type R, G, B for LCD signals and optional T for touch screen.
Resources
Source Code
External Links
you need to download the following software to start your Gadgeteer:
Development tool :
Microsoft Visual C# Express 2010
Micro framework:
Microsoft .NET Micro Framework 4.1 SDK
The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at :
http://tinyclr.com/support
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 70g
Battery
Exclude
Display T35 Module - .NET Gadgeteer Compatible
SKU GAD11935M
This product can now be purchased at www
USD
$99.95
Subscribe
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy