
This product is discontinued, please consider the Dobot Magician - Advanced Educational Plan and the Dobot Magician - Basic Plan as alternatives.
WHAT IS THE DOBOT ?
Bring the industrial robot arm into out daily life!
Dobot ARM is an Arduino-based, open source, high accuracy precision(0.2mm) and easy to control desktop robotic arm. Professionals in desktop industrial it helps people accomplish feats safer, faster, and with greater efficiency and steady (Maximum lifting weight: 800g) than ever before.
Not only limited in normal garbing, Dobot has achieved a remarkable job in drawing, writing, testing, moving, grab things ( by following your orders), laser cutting and working with 3D printing pen.With it, you can enjoy the joy of the industrial robot arm and simplify the life from doing repetitive or extend to any interesting tasks:
• Accurate handling
• Assemble Iron Man by a robot arm.
• PTZ camera
• Feed and tickle your pets
• Play board games against the robot
• Mobile Handling
• You can do what you
FEATURES
• High precision- 0.2mm with desktop product price
• Equipped with high accuracy reducer, quieter than low-cost servo robotic arms, much more household-friendly
• Open-ended effector for Multiple options: air pump suckers, electronic drills, laser generators, 3D printing squeezers and more.
• Developer-friendly open source hardware
• Beginner: Easy click-and-drag control interface
• Advanced Maker: Programmable by using Processing, Arduino, C/C++, JavaScript, Python, App Inventor and more open source code libraries and cases will be continuously updated.
• Support 7 controlling methods: Mouse, Mobile App, Vision, Voice, Leap motion, Gestures and EEG.
APPLICATIONS
| Writing: Write the sweet words to your family , friends or lovers with the Dobot robotic arm no matter what language it is | Garbing Things: Our high accuracy precision robot arm can help you grab every small little things you like, either your mobile, Coke or even little nails! | Camera Motion: With the customized holder for mobile phone, Dobot robot can also take a time-lapse sequence or live action video |
| 3D Printing: Mount a 3D printer head on Dobot robotic arm and let it turn into a 3D printer! | PCB Soldering: With the high repeat-ability, Dobot can also do PCB Soldering. | Laser Cutting: Carve a comic character with the help of robot arm,DIY the Kung Fu Panda, Baymax, Mario, etc. |
SPECIFICATION
| Number of Axes | 4 |
| Weight | 3444.4g |
| Position repeatability | 0.2mm |
| Material | Aluminium Alloy 6061 |
| Controller | Arduino Mege2560 |
| Commuication | UART/Bluetooth |
| Power supply | 12V 5A DC |
| Axis MoveMents | Working Range | MAX speed | Torque | Resolution | Drive |
| Axis1 | -135° - 135° | 200°/s | 6.4N·M | 0.01° | Stepper Motor |
| Axis2 | -15° - 85° | 6.4N·M | 0.01° | Stepper Motor | |
| Axis3 | -20° - 95° | 200°/s | 6.4N·M | 0.01° | Stepper Motor |
| Axis4 | -90° - 90° | 0.6sec/60° | 3.7KG·[email protected] 0.13° | 0.13° | servo |
PART LIST
1 x Basic version robot arm
1 x Sucker
1 x Angle sensor
1 x Pen
1 x Clipper
1 x Laser head
1 x Bluetooth module
1 x Pen clipper
DOCUMENTATION
Dobot offers App for Android and iOS to let anyone can easily manipulate it and have fun. SDK is provided for makers and professional users, so you can use Dobot Arm as a platform to develop your own applications.
For further information, you can check with the Getting Started page or pay a visit to our forum to have any technical support.
| HSCODE | 8479501000 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 4707g |
| Battery | Exclude |