Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

If you are in urgent need, we also offer a series of LoRa Long Range end nodes that are dedicated to wireless environmental sensing applications. 

Key  Features

  • STM32L072CZT6 MCU
  • SX1276/78 LoRa Wireless Modem
  • Pre-load with ISP bootloader
  • I2C,LPUSART1,USB
  • 18 x Digital I/Os
  • 2 x 12bit ADC; 1 x 12bit DAC
  • MCU wakes up by UART or Interrupt
  • LoRa™ Modem
  • Preamble detection
  • Baud rate configurable
  • LoRaWAN 1.0.2 Specification
  • Software base on STM32Cube HAL drivers
  • Open-source hardware/software
  • Available Band:433/868/915/920 Mhz
  • IP68 Waterproof Enclosure
  • Ultra-Low Power consumption
  • AT Commands to setup parameters
  • 4000mAh Battery for Long term use

Description

LSN50 LoRa Sensor Node is a Long Range LoRa Sensor Node. It is designed for outdoor use and powered by Li/SOCl2 battery for long term use.LSN50 is designed to facilitate developers to quickly deploy industrial level LoRa and IoT solutions. It helps users to turn the idea into a practical application and make the Internet of Things a reality. It is easy to program, create and connect your things everywhere.


LSN50 wireless part is based on SX1276/SX1278 allows the user to send data and reach extremely long ranges at low data-rates. It provides ultra-long range spread spectrum communication and high interference immunity whilst minimizing current consumption. It targets professional wireless sensor network applications such as irrigation systems, smart metering, smart cities, smartphone detection, building automation, and so on.


LSN50 MCU part uses STM32l0x chip from ST, STML0x is the ultra-low-power STM32L072xx microcontrollers incorporate the connectivity power of the universal serial bus (USB 2.0 crystal-less) with the high-performance ARM® Cortex®-M0+ 32-bit RISC core operating at a 32 MHz frequency, a memory protection unit (MPU), high-speed embedded memories (192 Kbytes of Flash program memory, 6 Kbytes of data EEPROM and 20 Kbytes of RAM) plus an extensive range of
enhanced I/Os and peripherals.

LSN50 is an open-source product, it is based on the STM32Cube HAL drivers and lots of libraries can be found in ST site for rapid development.

Specification

  • 168 dB maximum link budget.
  • +20 dBm - 100 mW constant RF output vs.
  • +14 dBm high-efficiency PA.
  • Programmable bit rate up to 300 kbps.
  • High sensitivity: down to -148 dBm.
  • Bullet-proof front end: IIP3 = -12.5 dBm.
  • Excellent blocking immunity.
  • Low RX current of 10.3 mA, 200 nA register retention.
  • Fully integrated synthesizer with a resolution of 61 Hz.
  • FSK, GFSK, MSK, GMSK, LoRaTM and OOK modulation.
  • Built-in bit synchronizer for clock recovery.
  • Preamble detection.
  • 127 dB Dynamic Range RSSI.
  • Automatic RF Sense and CAD with ultra-fast AFC.
  • Packet engine up to 256 bytes with CRC.
  • Built-in temperature sensor and low battery indicator.

Dimensions and Weight

  • Device Size: 13.0 x 5 x 4.5 cm
  • Device Weight: 150g
  • Package Size / pcs : 14.0 x 8x 5 cm
  • Weight / pcs : 180g

Part List

  • 1 x LSN50 v2 module
  • 1 x External RF antenna

 

Certification

HSCODE8517629990
USHSCODE8517620010
UPC
EUHSCODE8517180000
COOCHINA

Dragino LSN50-V2 -- Waterproof Long Range Wireless LoRa Sensor Node - Support 868MHz Frequency

SKU 113990820

LSN50 LoRa Sensor Node is a Long Range LoRa Sensor Node.

USD$47.99
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy