Product Details
Wiki & Learn
Reviews
Download PDF

Description

Key Features

  • STM32L072CZT6 MCU
  • SX1276/78 LoRa Wireless Chip
  • LoRaWAN Class A & Class C protocol
  • Optional Customized LoRa Protocol
  • Bands: KR920MHz
  • AT Commands to change parameters

Description

The Dragino LT series I/O Modules are Long Range LoRa I/O Controller. It contains different I/O Interfaces such as analog current Input, analog voltage input, relay output, digital input, and digital output, etc. The LT I/O Modules are designed to simplify the installation of I/O monitoring.

The LT I/O Controllers allows user to send data and reach extremely long ranges. It provides ultra-long range spread spectrum communication and high interference immunity whilst minimizing current consumption. It targets professional wireless sensor network applications such as irrigation systems, smart metering, smart cities, smartphone detection, building automation, and so on.

The LT I/O Controllers are aiming to provide an easy and low-cost installation by using LoRa wireless technology.
The use environment includes:
1) If the user’s area has LoRaWAN service coverage, they can just install the I/O controller and configure it to connect the LoRaWAN provider via wireless.
2) Users can set up a LoRaWAN gateway locally and configure the controller to connect to the gateway via wireless.

Specification

  • 2 x Digital Input (bi-direction)
  • 2 x Digital Output
  • 2 x Relay Output (5A@250VAC / 30VDC)
  • 2 x 0~20mA Analog Input (res:0.01mA)
  • 2 x 0~30V Analog Input (res:0.01v)
  • Power Input 0~24V

Part List

  • 1x Dragino LT-22222-L LoRa I/O Controller - Support KR920MHz Frequency

Documents

Certification

HSCODE8517629990
USHSCODE8517620010
UPC
EUHSCODE8517180000
COOCHINA

Dragino LT-22222-L LoRa I/O Controller - Support KR920MHz Frequency

SKU 114992156

The Dragino LT series I/O Modules are Long Range LoRa I/O Controller. It contains different I/O Interfaces such as analog current Input, analog voltage input, relay output, digital input, and digital output, etc. The LT I/O Modules are designed to simplify the installation of I/O monitoring.

USD$39.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy