
This DragonBoard™ 410c based on 96Boards™ specification features the Qualcomm® Snapdragon™ 410 processor, a Quad-core ARM® Cortex™ A53 at up to 1.2GHz clock speed per core, capable of 32-bit and 64-bit operation. 96Boards is a 32-bit and 64-bit ARM® Open Platform hosted by Linaro™ with the intension to serve the software/ maker and embedded OEM communities.
It features advanced processing power, Wi-Fi, Bluetooth connectivity, and GPS, all packed into a board the size of a credit card. It supports Android 5.1, Linux based on Debian and Win10 IoT Core advanced processing power. Based on the 64-bit capable Snapdragon 410 processor, the DragonBoard 410c is designed to support rapid software development, education and prototyping, and is compliant with the 96Boards Consumer Edition specification (54mm by 85mm).
The DragonBoard 410c is an ideal foundation for prototyping and includes 1GB 533MHz LPDDR3 memory, 8GB eMMC 4.5 storage and a micro SD card slot, as well as one 40-pin low speed and one 60-pin high speed expansion connector, and the footprint for an optional analog expansion connector for stereo headset/line-out, speakers and analog line-in. The board can be made compatible with Arduino using an add-on mezzanine board.
All this makes it ideal for enabling embedded computing and Internet of Things (IoT) products, including the next generation of robotics, cameras, medical devices, vending machines, smart buildings, digital signage, casino gaming consoles, and much more.
Specification
OS Support: Android 5.1 (Lollipop) on Linux Kernel 3.10, Linux based on Debian 8.0, and Windows 10 IoT Core
CPU: Quad-core ARM® Cortex® A53 at up to 1.2 GHz per core with both 32-bit and 64-bit support
Memory/storages: 1GB LPDDR3 533MHz / 8GB eMMC 4.5 / SD 3.0 (UHS-I)
Graphics: Qualcomm Adreno 306 GPU with support for advanced APIs, including OpenGL ES 3.0, OpenCL, DirectX, and content security
Video: 1080p@30fps HD video playback and capture with H.264 (AVC), and 720p playback with H.265 (HEVC)
Camera Support: Integrated ISP with support for image sensors up to 13MP
Connectivity and Location:
Wi-Fi 802.11 b/g/n 2.4GHz, integrated digital core
Bluetooth 4.1, integrated digital core
Qualcomm® IZat™ location technology Gen8C
On-board Wi-Fi, BT and GPS antenna
I/O Interfaces: HDMI Full-size Type A connector, one micro USB (device mode only), two USB 2.0 (host mode only), micro SD card slot
Note: Micro USB (device mode) and USB 2.0 (host mode) are mutually exclusive and cannot be operated at the same time
Expansion:
One 40-pin low speed expansion connector: UART, SPI, I2S, I2C x2, GPIO x12, DC power
One 60-pin high speed expansion connector: 4L MIPI-DSI, USB, I2C x2, 2L+4L MIPI-CSI
Footprint for one optional 16-pin analog expansion connector for stereo headset/line-out, speaker and analog line-in.
The board can be made compatible with Arduino using an add-on mezzanine board
Techsupport
This product is desiged by 96 boards, For any technical support or suggestion, please kindly go to their forum .
| HSCODE | 8543709990 |
| FCC | 1 |
| CE | 1 |
Technical details
| Dimensions | 120mm x120mm x50mm |
| Weight | G.W 166g |
| Battery | Exclude |
Part List
| Dragonboard 410c board | 1 |
| Quick Start Guide | 1 |