
This is 0.54" 14 segment common cathode LED and the color is yellow green.
It can display more characters then 7 segment LEDs, include letters and numbers.
It is compatible with bread board and can work with Arduino by adding some current limiting resistors. So, it Suitable for people who is newbie of electronic.
Note: It just a segment LED without control chip.
Corresponding Interface:
High intensity and reliability
High quality,low power requirement and low cost
IC compatible ,easy assembly
ESD 2000V
Specification:
0.54 Inch dual digits display
common anode
black face ,white segment
Luminous Color: Yellow Green
Chips Materials: AlGaInP
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8531200000 |
| ROHS | 1 |
Technical details
| Dimensions | 50mm x70mm x20mm |
| Weight | G.W 5g |
| Battery | Exclude |