Product Details
Wiki & Learn
Reviews
Download PDF

Description

We sourced these beautiful RGB LED matrix panels from Shenzhen. These panels make cool display devices. 
The Arduino Uno is not able to drive this RGB LED matrix but you can use Arduino Mega, RaspberryPi,
BBB, BBG. On the back of this panel are two IDC connectors (1x input and 1x output).
Power this panel with 5V 4A. Control the RGB LED matrix with 13 digital pins allowing you to drive the LED matrix at a 1:16 scan rate.

 

Specification:

  • Size:160mmx160mm
  •  Max power consumption:24W
  • Drive mode:1/16 scan
  •  Voltage: 5V
  •  Port type:HUB75
  •  Weight:0.43kg
  • Colors: RGB  

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 245g
BatteryExclude

Dual P5 32x32 RGB LED Matrix - 160x160mm

SKU 104990165
We sourced these beautiful RGB LED matrix panels from Shenzhen
USD$41.50
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy