
This is a 3 meter long roll, with high-brightness and long-life EL wire. The brightest and best looking EL color we could find for you. You need an inverter to drive the EL light, to control it, please pick up an EL Shield.
Please note! EL tape, EL wire and EL panel are made with different processes - the color and brightness will not be consistent between the different types of EL products.
Feature
Can be bent, paste or hang up, can be made into any shape and length so it is very easy and convenient to install and use.
Low power consumption (cold light, 97% electricity converted into light, no heat loss), no UV, soft light, environmental friendly materials.
The light radiation at night is extremely bright, eye-catching.
Ultrathin, lightweight, easy to use for production and construction of everything.
Specification
Operating Voltage: 20 ~ 220V Optimum Operating Voltage: 120V
Operating Frequency: 50 ~ 5000Hz Optimum Operating Frequency :1500-2000Hz
Static Capacitance: 6nf / m (20 ° C, the RH <80%)
Brightness: (at 120V, 200Hz ~ 2000Hz) 30cd/m2 ~ 126 cd/m2
Power: (at 120V, 200Hz ~ 2000Hz)108mw / m ~ 1032mw / m
Light life: (at 100V, 400Hz) normal temperature and humidity, approximately 8000 hours
Operating Temperature / Humidity: -10 ° C ~ +60° C; RH <90%
Storage Temperature / Humidity: -10 ° C ~ +60 ° C; RH <65%
Thickness: 2.3mm
| HSCODE | 9405409000 |
Technical details
| Dimensions | 70mm x70mm x10mm |
| Weight | G.W 23g |
| Battery | Exclude |