
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on EMW3166 WiFi Module(External IPEX antenna) with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
EMW3166 is one embedded Wi-Fi module of low-power, small-size and low-cost designed by MXCHIP. It integrates one Cortex-M4 microcontroller of 256Kbytes SRAM and 1Mbytes on-chip flash with another 2Mbytes on-board SPI flash added. Various peripheral interfaces of analog and digital are available. The power supply voltage is 3.3V. It applies half-hole footprint for hand-soldering. The module runs MICO, which is the IOT OS System of MXCHIP, and is available for secondary development. The TCP/IP protocols and security encryption algorithm could be applied in various Wi-Fi applications. In addition, several particular firmware prepares for some typical applications, like UART to Wi-Fi DTU, easylink configuration and services for cloud interfacing.
Feature
Properties
Integration of one Cortex-M4 MCU and one RF chip of 802.11 b/g/n
Cortex-M4 core at 100MHz
2M bytes on-board SPI flash and 1M bytes on-chip flash
256K bytes SRAM
Operation voltage
Low voltage mode: 2.3~3.0V
Normal voltage mode: 3~3.6V
Peripherals
25 GPIOS
JTAG/SWD debug interfaces
Wi-Fi connectivity:
802.11 b/g/n available
WEP, WPA/WPA2, PSK available
Receiver Sensitivity: -87dBm
Station, Soft AP and Wi-Fi Direct
Easylink available
On-board PCB antenna
CE, FCC compliant
Operation Temperature
-30°C~+85°C
Application scenarios
Auto electronics
Point of Sale system
Industrial automation systems
Medical/Health care
Smart home appliances
Smart LED
Technical details
| Dimensions | 32mm x16mm x3mm |
| Weight | G.W 6g |
| Battery | Exclude |
Part List
| EMW3166 WiFi Module(External IPEX antenna) | 1 |
| Antenna Board | 1 |
Esp32, combo, wireless, Wi-Fi, wifi, emw3162, emw3239, emw3165, emw3166, esp8266, mxchip, nrf52840, smart