For Pi Zero Generation, no NIC is inconvenient, because its core system is Linux,
most of operations are based on Linux’s command line via ssh service, so a Network Adapter is required.
The Pi zero Enc28j60 is a simple Network Adapter module for Pi zero
It is very easy to assemble and configure.
It allows your Raspberry Pi zero to access the network smoothly, and it is easy to do system updates and software installation operations.
Features
Easy to assemble
Easy to setup
Official OS overlay support
Stable and fast
How to configure it
1. Install the NIC module into the raspberry Pi.
2. Connect the network cable to ensure that your router supports DHCP and works well.
3.Burn the Raspbian image to TF card.
4. Edit the /boot/config.txt file by your favorite editor such as "nano" or "vim.tiny", and add the following parameter:
dtoverlay=enc28j60
Then save the exit and reboot the raspberry Pi.
NOTE The module is tested only in raspbian environments.
This ENC28J60 pi Hat can also work with Wio Terminal, for more information please check wiki here.
Technical details
| Dimensions | 65.5mm x30mm x23.5mm |
| Weight | G.W 15g |
| Battery | Exclude |
Part List
| Pi zero Enc28j60 Network Adapter Module | 1 |
| Instruction | 1 |
For Pi Zero Generation, no NIC is inconvenient, because its core system is Linux, most of operations are based on Linux’s command line via ssh service, so a Network Adapter is required