Product Details
Wiki & Learn
Reviews
Download PDF

Description

Please consider ESP8266 based WiFi module FCC/CE - SPI supported as alternative product
 
 
ESP8266 is a ultra-low power UART-WiFi module. It has excellent dimensions and ULP technology compared to other similar modules. The module is special design for monile devices and Internet of Things (IoT). When devices connect to WiFi with ESP8266 module, it can process LAN communication.
 
ESP8266 shows in three options: onboard PCB antenna, IPEX connectors, half hole.
 
Esp8266 can be applied to Smart Grid, Intelligent Transportation System, Smart Home, handset and industrial control system etc.
 

Features:

support wireless 802.11 b/g/n standard
support the STA/AP/STA + AP three work modes
built-in TCP/IP protocol stack, and support multiple TCP Client connection
support rich Socket the AT command
support UART/GPIO data communication interface
support Smart Link intelligent networking
support remote firmware update (OTA)
built-in 32-bit MCU and can be applied as processor
low power consumption, suitable for battery-powered applications
single 3.3 V power supply

 

Specification:

 

Resource:

ESP8266 Community Forum

Certification

HSCODE8517703000
ROHS1

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 3g
BatteryExclude

ESP8266 based WiFi module FCC&CE

SKU 317060011
Please consider ESP8266 based WiFi module FCC/CE - SPI supported as alternative product ESP8266 is a ultra-low power UART-WiFi module
USD$7.50
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy