
This quality EVA case is the perfect companion for your RF Explorer unit.
It will protect your device and has enough room for your antennae.
Size: 15 x 11.5 x 7 cm (5.9 x 4.5 x 2.7 inch)
For any technical support or suggestion, please kindly go to our forum.
Technical details
| Dimensions | 150mm x110mm x45mm |
| Weight | G.W 68g |
| Battery | Exclude |
Part List
| EVA carrying case for 3G Combo | 1 |