
This extruder controller card is a temperature monitoring and PID temperature controller for 3D printers. If you have a desktop CNC machine you can easily convert your CNC to a 3D printer with this controller card. You can also handle your temperature related tasks of your 3D printer with this card without the need of a computer.
You can set both the extruder temperature and the heated bed temperature with on board trimpots. You can read digitally your set temps and sensor values from the LCD. You can directly connect your heating elements to the board. High Power MOSFETS can handle your current requirements.
Features:
Standalone No PC Connection Required
Based on the Arduino Diecimila
2×16 LCD Display
Simple Temp Settings With Onboard Pots
2 High Power MOSFET Outputs (5A at 12V)
2 Thermistor Input
Needs 12VDC as power source
2 independent PID Computation Via On-board Micro-controller
Important:
It is important to use a proper power supply according to your current needs.
Connection Diagram:
Suitable Heating Element:
You can use (6R8 Ohm RESISTOR 7W 5% ) as heating element with this controller board.
Resistance: 6.8ohm
Resistance Tolerance: ± 5%
Power Rating: 6W
Voltage Rating: 350V
Temperature Coefficient: ± 75ppm/°C
Resistor Element Material: Wirewound
Resistor Terminals: Axial Leaded
Resistor Mounting: Through Hole
External Length / Height: 18mm External Width: 6.5mm
Operating Temperature Range: -55°C to +350°C
Package / Case: 6 x 22
Power Rating at 25°C: 7W
Suitable thermistor Sensor
Suitable Sensor:
You can use (100kohm NTC Thermistor) with the this controller board
Thermistor Type: NTC
Resistance: 100kohm
Beta Value (K): 3974K
Operating Temperature Range: -60°C to +300°C
Thermistor Case Style: Axial Leaded
| HSCODE | 9025900090 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 68g |
| Battery | Exclude |