Product Details
Wiki & Learn
Reviews
Download PDF

Description

These Aluminum shaft couplers allow you to couple two size shafts together. They can be used for connecting motor shafts to drive shafts, or two different-sized shafts. One-piece design allows flexible coupling to achieve a zero clearance to transmit torque and no maintenance advantages. Flexible coupling is the preferred product, In many stepper, servo system, Practical applications.

Specification:

  • Length:24.5mm
  • Diameter: 19mm
  • Bore A: 5mm
  • Bore B: 8mm 
Part List:
  • 1 x  Aluminum shaft couplers
  • 4 x Net
  • 1 x Allen driver

Certification

HSCODE8483600090
ROHS1

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 15g
BatteryExclude

Elastic Coupling(5-8mm)

SKU 323050018
These Aluminum shaft couplers allow you to couple two size shafts together
USD$2.75
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy