Loading...

Electronic brick - 2pin plugable terminal module(AD)

SKU
320110081
This brick is a simple plugable terminal module, you can easily plug some other stuff into this without connect the wire to the terminal every time
$2.90
Out of stock

PRODUCT DETAILS

This brick is a simple plugable terminal module, you can easily plug some other stuff into this without connect the wire to the terminal every time.


Electronic Bricks? 

Yes! We can build electronics projects just as easy as piling bricks. Arduino and community have made the programming much easier than ever before. How about some elixir on hardware part? Maybe it is not yet convenient to make complex interfaces, but we can at least start from the most commonly used modules.

By using electronic bricks, you may connect Arduino compatible boards easily with various digital, analog and I2C/Uart interfaces. These the breadboard-less firm connection are prepared to extensive modules like poteniometers, sensors, relays, servos...even buttons, just plug and play. 

Each terminal module has buckled port with VCC, GND and Output, which has corresponding port on the sensing board, with a plain 2.54mm dual-female cable you may start playing already. Buckled brick cables are like cement for bricks, make the connections easier, secure and more professional looking.


Note:These bricks are working with Arduino sensor shield



Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 7g
Battery Exclude

ECCN/HTS

HSCODE
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ