
Mainly used in 4 rotors helicopter,fixed-wing aircraft and Helicopters etc. high power and efficiency. low price With rich fitting. High quality bearings,silicon Steel and magnets ensures the functionality & lifetime of the motor.
Specification
KV Values: 1400KV
Voltage: DC 8~12V
Current: 11.9~20.6A
Trust: 520~940G
Power: 95.2~247.2W
Efficiency: 5.5~3.8G/W
Rotation Speed: 8250~12020RPM
Technical details
| Dimensions | 50mm x50mm x28mm |
| Weight | G.W 58g |
| Battery | Exclude |
Part List
| Emax XA2212 12V DC 1400KV Brushless Motor | 1 |