Product Details
Wiki & Learn
Reviews
Download PDF

Description

What is it ?

The FS-GT3B is a 2.4G wireless remote control from FlySky, which is mainly used for model car and ship control.

Specifications:
Transmitter:
Channels: 3
Mode type: car / boat
RF range:2.4-2.48GHz
Band width: 500KHz
Band: 160
RF power:less than 20dBm
2.4G system: AFHDS
Code type:GFSK
Sensitivity:1024
Low voltage warning: yes (less than 9V)
DSC port:3.5mm (output: PPM)
ST range:90 degrees (L: 45, R: 45)
TH range:45 degrees (F: 30, B: 15)
Charger port:yes
Power:12V
Powered by: 8 * 1.5V AA batteries (not included)
Display:LCD screen
Weight:395g / 13.9oz
ANT length: 2.6cm / 1in
Size:approx. 15.5 * 12.5 * 18.5cm / 6.1 * 4.9 * 7.2in
Receiver:
Channels: 3
Model type: car / boat
Frequency:2.4-2.48GHz
Band width: 500KHz
Band:160
2.4G system;AFHDS
Code type: GFSK
Sensitivity: 1024
RF receiving sensitivity:-105dBm
Power:4.0-6.5V DC
Weight:5g / 0.1oz
ANT length:2.6cm / 1in
Size:3.5 * 2.2 * 1.2cm / 1.3 * 0.8 * 0.4in
Color: black
Certificate:CE, FCC
Package size:25.7 * 18.8 * 14cm / 10.1 * 7.4 * 5.5in
Package weight:602g / 1.3lb

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8517180000
COOCHINA

Part List

Part List

1 x FS-GT3B RX

1 x FS-GT3B TX

FS-GT3B

SKU 114090049
USD$31.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy