
Product | Fashionstar RX8-U50H-M |
Voltage | 9V ~ 12.6V |
Operating Temperature | -10℃~60℃
|
Mechanical Dimension | 40mm x 40mm x 20mm |
Communication Interface | UART/TTL Half-Duplex |
Baud rate | 9,600bps~1Mbps |
Resolution | 0.088° |
Operating Mode | Single-turn Angle Control Mode Multi-turn Angle Control Mode Damping Mode |
Max Stall Torque | 4.9N·m (50kg-cm) |
Max Continuous Torque | 2.26N·m (23kg-cm) |
Rated Speed | 52rpm(0.192sec@60°) |
Robotic Arm
| HSCODE | 8501109990 |
| USHSCODE | 8501106080 |
| UPC | |
| EUHSCODE | 8501109390 |
| COO |
RX8-U50H-M Servo | x1 |
Horn | x2 |
PM M3*6mm Screw | x1 |
PM M2*4.5mm Screw | x26 |
200mm 3-pin Cable (PH2.0×2) | x1 |
Fashionstar RX8-U50H-M Servo is a 12V 50kg dual-shaft serial bus servo with bracket that integrates brushless motor, reducer, magnetic absolute encoder and controller. With a 387:1 reduction ratio, the servo's stall torque comes at 50 kg. cm and the rated torque at 23kg. cm. Designed for versatility, it is suited for use in industrial automation, robotics, and low-torque drive applications. It comes with ample code examples that can help accelerate deployment and integration.