
This product is retired, please consider our Flexible LED Strip - RGB as your alternative choice.
Looking for gorgeous LED strips to add some fun to your project? Try to find something you want here !
The LED strip Uses trinity-SMD LED as lighting source, with low voltage with resistance and IC constant current made the shining stable, bright and uniform. FPC circuit board made it easily to bend, Besides, self adhesive back makes it convenient to stick them to any flat surface.
These LED strips are sold by roll, each roll of 5 meters long and comes with connectors. Other color LED strips are also available for you to choose: Red, Yellow, Blue, Green, White and RGB.
Specification
10.0mm wide, 2mm thick, 50mm long per segment (3 LEDs).0.24w per LED.
5 meters long per roll
Maximum 12V per strip segment
Max 1.2 Amps per meter (all LEDs lit full brightness)
3 common-anode LEDs per segment, 20 segments per meter
No microcontroller or chip controller ('analog' only!)
Controller is Not Required
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 95g |
| Battery | Exclude |