
Looking for gorgeous LED strips to add some fun to your project? Try to find something you want here !
The LED strip Uses trinity-SMD LED as lighting source, low voltage with resistance and IC constant current made the shining stable, bright and uniform. FPC circuit board made it easily to bend, with a RGB Controller, you can control the color and brightness easily! Besides, self adhesive back makes it convenient to stick them to any flat surface.
These LED strips are sold by roll, each roll of 5 meters long and comes with connectors. Other color LED strips are also available for you to choose: Red, Yellow, Blue, Green, White and RGB.
Specification
10.0mm wide, 3.2mm thick, 50mm long per segment (3 LEDs)
Clear waterproof molded (IP65)
3M adhesive strip on back
Maximum 12V per strip segment
Max 1.2 Amps per meter (all LEDs lit full brightness)
3 common-anode RGB LEDs per segment, 20 segments per meter
No microcontroller or chip controller ('analog' only!)
Technical details
| Dimensions | 200mm x170mm x17mm |
| Weight | G.W 205g |
| Battery | Exclude |