
Spice up your Flick Large board with a stylish white and orange Flick Large case! This vibrant and durable case is made up of two parts; an orange base and a slide-on white lid.
This lid can be used in two different setups in either an open or closed position. This allows you to hide your I2C device and Flick Large, or keep it visible to the world. Flick works through materials such as acrylic, wood and glass so our plastic case (even when the lid is in the closed position) will not negatively impact any of the fun you can have with Flick!
GPIO access and suction cups
The Flick Large case features four suction cups for installation in the bottom four corners of the case. Use the suction cups to mount the case onto many different surfaces such as glass, plastic, or wood and still be removed easily.
The Flick Large board comes with 1 x female-to-female jumper cable and 1 female-to-male jumper cable which connects into the bottom section of the case on the back panel.
Perhaps you want to set up your Flick Large & I2C device to only allow entry through a door if you swipe the right pattern – with this case, you could mount it right next to the door without the need to drill any holes or hammer any nails.
Case assembly guide
Need help assembling your Flick Large case? Check out our quick start and FAQ page here that will guide you through the process of piecing it together.
Flick Software
Visit our Flick GitHub page and acquire all the software you need to get up and running with your brand new Flick Large and case.
Technical details
| Dimensions | 190mm x125mm x10mm |
| Weight | G.W 110g |
| Battery | Exclude |
Part List
| suction cups | 4 |
| orange base | 1 |
| white lid | 1 |