
Spice up your Flick Zero and Raspberry Pi Zero with a stylish white and orange Flick Zero case! This vibrant and durable case is made up of three parts; an orange base and a white two piece lid.
This lid can be used in two different setups in either an open or closed position, allowing you to hide your Pi Zero and Flick Zero, or keep it visible to the world. Flick can work through materials such as acrylic, wood, and glass so our plastic case (even when the lid is in the closed position) will not negatively impact any of the fun you can have with Flick!
Suction cups
The Flick Zero case features two knockout holes on the lid panels which can be pushed out with a pen. Two suction cups come as standard and can be installed in the knockout holes. The suction cups can be mounted on many different surfaces such as glass, plastic, or wood and still be removed easily.
Perhaps you want to set up your Flick Zero & Raspberry Pi Zero to only allow entry through a door if you swipe the right pattern – with this case, you could mount it right next to the door without the need to drill any holes or hammer any nails.
Case assembly guide
Need help assembling your Flick Zero case with a Raspberry Pi? Check out our quick start and FAQ page here that will guide you through the process of piecing it together.
Flick Software
Visit our Flick GitHub page and acquire all the software you need to get up and running with your brand new Flick Zero and case.
Technical details
| Dimensions | 72mm x34mm x27mm |
| Weight | G.W 65g |
| Battery | Exclude |
Part List
| suction cups | 2 |
| orange base | 1 |
| lid pieces | 2 |