
Flush diagonal cutters used for jewelry making, watch making, fine metal work, and electronics.
Features
Light-weight, thin profile and easy handling insulate grips comfortable for operation
45°Angle use in tight spaces
Spring loaded for easy use
Specifications
Max. jaw opening: 6mm
Max. cutting width: 10mm
Total Length: 14cm
| HSCODE | 8203200000 |
Technical details
| Dimensions | 200mm x90mm x12mm |
| Weight | G.W 72g |
| Battery | Exclude |