
The iPazzPort fly/air mouse Keyboard specialize designed for Google/Android TV /player (named as iPazzPort fly/air mouse Keyboard) which with full set of keys ((standard keyboard layout) and three axial gyroscope ) mouse at such miniature size. It can easily manage those inputs required by internet TV watching as well as web surfing through the Google/Android TV /player/ set top box. Beside that.
Beside that.The iPazzPort fly/air mouse Keyboard can act as the standard USB keyboard wireless extension. Like normal standard USB keyboard, the iPazzPort fly/air mouse Keyboard supports European characters input (definitely not only European character sets, it can accept any input character sets like Simplify Chinese etc.).
FEATURES
wireless handheld style keyboard
Ultra sensitive 3 axial Gyro-sensor , Use as point and click no mouse is required for simple portable operation.it is convenience to operate in horizontal and vertical mode for game and typing.
Multi-language supporting
Special keys for supporting Google TV set top box
Plug and play: no need to install software.
Freedom pairing
Mini USB dongle, inside case.It is convenient for carring
Windows Multimedia Control
2.4G : Enjoy long-range wireless control from up to 10 metre (33 feet) away
Real QWERTY full function mini keyboard with more defined buttons.
Full Function keys (F1 to F12) and Multi-Media Key (Play, Pause, Next, Previous, Mute, Volume Up, Volume Down).
Build-in rechargeable Li-ion batteries: Last longer up to two weeks between charges.
Short recharge time: Around two hours can fully charge the battery.
Indication light: Multiple indication lights for signal, data transmission and power.
SPECIFICATION
Operating distance: 10 meters
Model: 2.4G RF
Battery capacity:800mA
Transmitting power: Max +4dBm
Working voltage: 3.3V
Working current: <150mA
Charge voltage: 4.2V~5.05V
Charge current: <350mA
Sleep current: <1mA
Dimension: 110 X 65 X 13 mm
Weight: 70g
Color: black
COMPATIBILITY
Android PC OS
Mac OS
Linux(Debian-3.1,Redhat-9.0 Ubuntu-8.10 Fedora-7.0 tested)
Windows (all) with USB port
| HSCODE | 8471607100 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 140g |
| Battery | Exclude |