
This foam cutter is very suitable for fast modeling. You can use it to make something like ironman. Of course, first you need a big enough foam.
Features
Very light, only 40g.
You can make any shape you want
Can be heated to 210C for 10 seconds.
With wire switch, more secure, more convenient
Note:
| HSCODE | 85168000 |
| UPC | 841454109419 |
| COO | CHINA |
Technical details
| Dimensions | 100mm x85mm x60mm |
| Weight | G.W 152g |
| Battery | Exclude |
Part List
| Foam Cutter | 1 |