
This foam cutter is very suitable for fast modeling. You can use it to make something like ironman. Of course, first you need a big enough foam.
Features:
Very light, only 40g.
You can make any shape you want
Can be heated to 210C for 10 seconds.
With wire switch, more secure, more convenient
| HSCODE | 8516800000 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 222g |
| Battery | Exclude |