the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
Foot switch with PVC material case. Anti-skid design,1 meter cable length.
Size:80.5(L) x 81.5(W) x 30.5(H) mm
Certification
HSCODE
8536500000
Technical Details
Technical details
Dimensions
115mm x82mm x70mm
Weight
G.W 191g
Battery
Exclude
Foot switch TFS201
SKU 311020000
★★★★★
★★★★★
1 Reviews
Foot switch with PVC material case
USD
$5.50
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy